$479.04

H441DG double-acting hydraulic brake

SKU: 0774-0001 Category:

Description

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-441 Series features replaceable, high-grade friction material, cast ductile iron construction and zinc plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.

Additional information

Weight 17 lbs
Dimensions 4 × 5.89 × 5.05 in
Added Options

Disc Diameter

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Weight

Disc Thickness

Maximum Pressure