$649.85

Slide-Rite CR 1:1 Ratio Standard Size

SKU: 0226-0420 Category:

Description

Like Tolomatic’s original Slide-Rite gearbox, the new CR version is designed to turn power around any corner.

Additional information

Weight 10 lbs
Dimensions 3.817 × 3.817 × 5.878 in
"B" Bore Size

A Bore Keyway

Approximate Weight

B Bore Keyway

Rotation

"A" Bore Size

Max. Input Torque

Bearing Type

Model Type