$507.78

Slide-Rite CR 1:1 Ratio Compact Size

SKU: 0120-0420 Category:

Description

Like Tolomatic’s original Slide-Rite gearbox, the new CR version is designed to turn power around any corner.

Additional information

Weight 2.7 lbs
Dimensions 3.073 × 3.073 × 3.134 in
"A" Bore Size

"B" Bore Size

A Bore Keyway

Approximate Weight

B Bore Keyway

Rotation

Max. Input Torque

Model Type

Bearing Type