![](https://www.tolomatic.com/wp-content/uploads/2022/05/611medsci-002-1-300x235.gif)
Pick & Place Gantry
Product Family: Electric
Product Used: B3W belt drive electric actuators
Product Type: Standard
Application Requirements:
Stroke: 64 inches
Speed: 5 in/sec.
Load: 50 lbs
Application Description:
Pick and place for testing machine
Challenge:
Existing actuators used in testing machinery for delivering blood samples were experiencing bearing issues when subjected to the application’s load requirements. The customer was looking to upgrade the actuators to a more robust bearing design and partner with a company that could provide faster delivery.
Tolomatic Solution:
Tolomatic provided a series of B3W belt drive electric actuators in a gantry system that were machined for direct attachment of their motor/gearhead, providing easy system construction and installation.
Customer Benefit:
- Durable performance with no bearing fatigue
- Smooth, quiet performance
- On-time delivery
MEDSCI-002