![](https://www.tolomatic.com/wp-content/uploads/2022/05/582cattle-fbt-025-1-300x236.gif)
Sorting Sides of Beef
Product Family: Electric
Product Used: ERD15 rod-style electric actuator
Product Type: Modified Standard
Application Requirements:
Stroke: 2 in (50 mm)
Application Description:
Positioning diverter rail to sort sides of beef.
Challenge:
A large beef processing facility wanted to replace hydraulic cylinders used in diverting process to reduce the potential contamination from hydraulic fluid leakage and to provide a more hygienic environment. In addition, the customer required easy installation with reduced maintenance schedules and a reasonable ROI. The project required the coordination of individuals from the maintenance, electrical, and automation engineering staff.
Tolomatic Solution:
A specially designed ERD15 rod-style electric actuator with a Tolomatic stepper motor and a JVL controller provided the dependable motion required. The Tolomatic stainless steel ERD with the SS2 option provided a clean, leak-free, hygienic design. The ACS allowed for an easy to use, easy to install actuator so they could get the new diverting process up and running fast.
Customer Benefit:
- Eliminated the possibility of hydraulic contamination
- Hygienic actuator solution provided safe, reliable motion
- Ease of installation
- Reduced maintenance
FBT-025