![](https://www.tolomatic.com/wp-content/uploads/2022/05/578braunlift_evxi_1_3-1-300x236.gif)
Wheelchair Ramp Lift
Product Family: Power Transmission
Product Used: Float-A-Shaft gearbox
Product Type: Standard Foot Mounted Model
Application Requirements
- Limited space (4-inch envelope)
- Fast, easy use for emergency purposes
- NHTSA compliant
Application Description:
Manual override on vehicle wheelchair ramp
Challenge:
BraunAbility, a manufacturer of mobility equipment for specially equipped vans needed a way to manually operate their electric/hydraulic wheelchair ramp should the motor encounter power loss. The lift, which is floor mounted into a Chrysler mini-van, required the manual override solution to be compact, cost-effective and safe.
Tolomatic Solution:
A compact style Float-A-Shaft right angle gearbox with a foot mount configuration and a 1:1 ratio was selected to conform to the 4-inch envelope requirement, and mounted opposite the motor on the ramp frame. A small hole was retrofitted into the floor of the vehicle above the gearbox, providing access to the Float-A-Shaft’s gearing mechanism via a key. Once inserted and turned, the key (much like a tire iron), engages the gears and moves the lift outward.
Customer Benefit:
- Maximized speed for given envelope
- Minimized cost
- Safe, easy access to manual feature
COMM-001