MXP32S

MXP32S Solid Bearing Band Cylinder

MXP32S

Bore size: 1.25-inch (32 mm)
Base weight: 4.68 lb (2.12kg)
Weight per inch of stroke: 0.233 lb/in (0.0042 kg/mm)
Maximum Stroke Length: 205 inches (5207 mm)
Maximum Pressure: 100 PSI (6.9 bar)
Temperature Range: 20o to 140o F (-7 to 60o C)
Moment Loads: 100 to 1050 lb-in (11.3 to 119 N-m)(depending on moment and carrier selection)
Max. load capacity: 300 lbf (1335 N) (depending on carrier selection)

Resources

MXP Long Stroke Pneumatic Air Cylinders
Features - MXP-N
Long Stroke Pneumatic Air Cylinders
  Features - MXP-S
Long Stroke Pneumatic Air Cylinders
  Features - MXP-P
Long Stroke Pneumatic Air Cylinders
Specifications -  MXP Long Stroke Pneumatic Air Cylinders Models -  MXP Long Stroke Pneumatic Air Cylinders
Ordering - MXP-N Long Stroke Pneumatic Air Cylinders Resources - MXP-N Long Stroke Pneumatic Air Cylinders