MXP32N

MXP32N Internal Bearing Band Cylinder

MXP32N

Bore size: 1.25-inch (32 mm)
Base weight: 3.58 lb (1.62 kg)
Weight per inch of stroke: 0.233 lb/in (0.0042 kg/mm)
Maximum Stroke Length: 205 inches (5207 mm)
Maximum Pressure: 100 PSI (6.9 bar)
Temperature Range: 20o to 140o F (-7 to 60o C)
Moment Loads: 36 to 805 lb-in (4.1 to 91.0 N-m)(depending on moment and carrier selection)
Max. load capacity: 230 lbf (1023 N) (depending on carrier selection)

Resources

MXP Long Stroke Pneumatic Air Cylinders
Features - MXP-N
Long Stroke Pneumatic Air Cylinders
  Features - MXP-S
Long Stroke Pneumatic Air Cylinders
  Features - MXP-P
Long Stroke Pneumatic Air Cylinders
Specifications -  MXP Long Stroke Pneumatic Air Cylinders Models -  MXP Long Stroke Pneumatic Air Cylinders
Ordering - MXP-N Long Stroke Pneumatic Air Cylinders Resources - MXP-N Long Stroke Pneumatic Air Cylinders