MXP50P

MXP50P Profiled Rail Bearing Band Cylinder

MXP50P

Bore size: 2-inch (50 mm)
Base weight: 17.22 lb (7.81 kg)
Weight per inch of stroke: 0.701 lb/in (0.0125 kg/mm)
Maximum Stroke Length: 203 inches (5,156 mm)
Maximum Pressure: 100 PSI (6.9 bar)
Temperature Range: 20o to 140o F (-7 to 60o C)
Moment Loads: 811 to 4,966 lb-in (91.7 to 561 N-m)(depending on moment and carrier selection)
Max. load capacity: 2,028 lbf (9,020 N) (depending on carrier selection)

Resources

MXP Long Stroke Pneumatic Air Cylinders
Features - MXP-N
Long Stroke Pneumatic Air Cylinders
  Features - MXP-S
Long Stroke Pneumatic Air Cylinders
  Features - MXP-P
Long Stroke Pneumatic Air Cylinders
Specifications -  MXP Long Stroke Pneumatic Air Cylinders Models -  MXP Long Stroke Pneumatic Air Cylinders
Ordering - MXP-N Long Stroke Pneumatic Air Cylinders Resources - MXP-N Long Stroke Pneumatic Air Cylinders