MXP16P

MXP16P Profiled Rail Bearing Band Cylinder

MXP16P

Bore size: 0.63-inch (16 mm)
Base weight: 1.25 lb (0.57 kg)
Weight per inch of stroke: 0.102 lb/in (0.0018 kg/mm)
Maximum Stroke Length: 206 inches (5232 mm)
Maximum Pressure: 100 PSI (6.9 bar)
Temperature Range: 20o to 140o F (-7 to 60o C)
Moment Loads: 39 to 620 lb-in (4.5 to 70.1 N-m)(depending on moment and carrier selection)
Max. load capacity: 434 lbf (1,932 N) (depending on carrier selection)

Resources

MXP Long Stroke Pneumatic Air Cylinders
Features - MXP-N
Long Stroke Pneumatic Air Cylinders
  Features - MXP-S
Long Stroke Pneumatic Air Cylinders
  Features - MXP-P
Long Stroke Pneumatic Air Cylinders
Specifications -  MXP Long Stroke Pneumatic Air Cylinders Models -  MXP Long Stroke Pneumatic Air Cylinders
Ordering - MXP-N Long Stroke Pneumatic Air Cylinders Resources - MXP-N Long Stroke Pneumatic Air Cylinders