Home  >  Power Transmission  >  Caliper Disc Brakes  >  Spring Applied

FS595 Dual

FS595 Dual Spring Applied Brakes

CDB:FS595 Double Acting DI Disc Brakes

Specifications

Maximum Hydraulic/Pneumatic Pressure:   2,000 PSI non shock


Minimum Hydraulic Pressure to Release Brake:   1,400 PSI  


Accommodates disc diameters:   16"


Minimum disc diameter:   14"


Housing Material:   Cast Ductile Aluminum


Bolts:   Zinc plated grade 8


Seals:  Buna-N Standard


Wearable friction material:   6.86 cu. in.


Friction Material:   Replaceable, high grade


Total lining area:   18.28 sq. in.


Fluid displacement for .03" clearance:   0.460 cu. in.


Recommended wear compensation interval:   .25 in. lining wear


 

 

 

 

 

 

Options

Adaptable to thinner discs:   Consult factory


 

 

Disc Sizing Equations

STATIC(PARKING) TORQUE (IN.-LBS.) = TANGENTIAL FORCE (LBS.) x BRAKING RADIUS (IN.)


BRAKING RADIUS (IN.) = [DISC DIAMETER ÷ 2] - 1.280