Home  >  Power Transmission  >  Caliper Disc Brakes  >  Spring Applied

FS595

FS595 Spring Applied Brakes

CDB:FS595 Double Acting DI Disk Brakes

Specifications

Maximum Hydraulic/Pneumatic Pressure:   2,000 PSI non shock


Minimum Hydraulic Pressure to Release Brake:   1,400 PSI  


Accommodates disc diameters:   16"


Minimum disc diameter:   14"


Housing Material:   Cast Ductile Aluminum


Bolts:   Zinc plated grade 8


Seals:  Buna-N Standard


Wearable friction material:   3.43 cu. in.


Friction Material:   Replaceable, high grade


Total lining area:   9.14 sq. in.


Fluid displacement for .03" clearance:   0.230 cu. in.


Recommended wear compensation interval:   .25 in. lining wear


 

 

 

 

 

 

 

Options

Seals:   Viton seals


Adaptable to thinner discs:   Consult factory


 

 

 

 

 

 

 

 

Disc Sizing Equations

STATIC(PARKING) TORQUE(IN.-LBS.)= TANGENTIAL FORCE(LBS.) x BRAKING RADIUS(IN.) 


BRAKING RADIUS(IN.)= [DISC DIAMETER ÷ 2] - 1.280