Home  >  Power Transmission  >  Caliper Disc Brakes  >  Spring Applied

FS220CI

FS220CI Spring Applied Brakes

CDB: FS200CI Single Acting C1500PSI DI Disc Brakes

Specifications

Maximum Hydraulic/Pneumatic Pressure:   2,000 PSI non shock 


Minimum Hydraulic Pressure to Release Brake:   1,500 PSI
Accommodates disc diameters:   6 5/16",8",10",12", 16"
Maximum disc diameter:   16"
Housing Material:   Cast Ductile Iron
Bolts:   Zinc plated grade 8
Seals:  Buna-N Standard
Wearable friction material:   2.35 cu. in.
Friction Material:   Replaceable, high grade

Floating Bracket:   Standard
Total lining area:   9.4 sq. in.
Fluid displacement:   0.113 cu. in.
Recommended wear compensation interval:   .10 in. lining wear


Disc Sizing Equations

STATIC(PARKING) TORQUE (IN.-LBS.) = TANGENTIAL FORCE (LBS.) x BRAKING RADIUS (IN.)