Home  >  Power Transmission  >  Caliper Disc Brakes  >  Spring Applied

FS220B

FS220B Spring Applied Brakes

CDB: FS220B Single Acting B750PSI Alum Disc Brakes

Specifications

Maximum Hydraulic/Pneumatic Pressure:   2,000 PSI non shock 


Minimum Hydraulic Pressure to Release Brake:   750 PSI
Accommodates disc diameters:   6 5/16",8",10",12", 16"
Maximum disc diameter:   16"
Housing Material:   Die Cast Aluminum
Bolts:   Zinc plated grade 8
Seals:  Buna-N Standard
Wearable friction material:   1.66 cu. in.
Friction Material:   Replaceable, high grade

Floating Bracket:   Standard
Total lining area:   8.00 sq. in.
Fluid displacement:   0.113 cu. in.

Disc Sizing Equations

STATIC(PARKING) TORQUE(IN.-LBS.)= TANGENTIAL FORCE(LBS.) x BRAKING RADIUS(IN.)