Home  >  Pneumatic Linear Actuators  >  Rod Cylinder Slides  >  PowerBlock 2

Ordering

Power-Block 2 Ordering Information

Model & Mounting

PB2

Power Block2 Rod Cylinder Slide - inch (U.S. Standard)

 

PB2 Bore Size

08

0.50” (13mm)

10

0.63” (16mm)

17

1.13” (27mm)

20

1.25” (32mm)

32

2.00” (51mm)

52

3.25” (83mm)

 

Stroke Length

SK _ _

Enter desired stroke length from the code number in the table below

Stroke Length

Order Code

PB2

08

10

17

20

32

52

0.5" (13mm)

05

05

- - - -

1.0" (25mm)

10

10

10

10

10

10

1.5" (38mm)

15

15

- - - -

2.0" (51mm)

20

20

20

20

20

20

3.0" (76mm)

30

30

30

30

30

30

4.0" (102mm)

40

40

40

40

40

40

5.0" (127mm)

- -

50

50

50

50

6.0" (152mm)

- -

60

60

60

60

 

Bearing Type

LB

Linear Bearings

CB

Composite Bearings


OPTIONS:

T-NUTS

TN_

For T-Nuts, indicate number required

OPTIONS:

Switches

Type

Quick-
Disconnect

Code

Quantity

Lead
Length

Reed

Form A

QD

RM

After
code
enter
quantity
desired

5 m

no

RT

Form C

QD

BM

no

BT

Hall-effect

Sinking

QD

KM

no

KT

Sourcing

QD

TM

no

TT

Triac

QD

CM

no

CT

 


Power-Block2 Field Retrofit

PB2: Power-Block2 Rod Cylinder Slide

Inch (U.S. Standard)

SIZE

08

10

17

20

32

52

Switch Hardware Kit

2506-9999

2506-9999

2506-9999

2506-9999

2506-9999

2506-9999

TN: T-Nuts

3410-1013

3410-1013

3415-1013

3415-1013

3420-1013

3420-1013

 
 

Part Number Ordering

Configurated Code Ordering

No Mounting Hardware or
FE connector included

Mounting Hardware &
FE connector included

Part No.

Description

Code

3600-9084

Switch Only, Reed, Form C, 5m

BT_

3600-9085

Switch Only, Reed, Form C, Male Conn.

BM_

3600-9082

Switch Only, Reed, Form A, 5m

RT_

3600-9083

Switch Only, Reed, Form A, Male Conn.

RM_

3600-9086

Switch Only, Triac, 5m

CT_

3600-9087

Switch Only, Triac, Male Conn.

CM_

3600-9090

Switch Only, Hall-effect, Sinking, 5m

KT_

3600-9091

Switch Only, Hall-effect, Sinking, Male Conn.

KM_

3600-9088

Switch Only, Hall-effect, Sourcing, 5m

TT_

3600-9089

Switch Only, Hall-effect, Sourcing, Male Conn.

TM_

2503-1025

Connector (Female) 5 meter lead

 

NOTE: When ordered by Configuation Code
Female connector & all mounting hardware is included

 

To order field retrofit switch and hardware kits for all Tolomatic actuators: SW (Then the model and bore size, and type of switch required)

Example: SWPB210RT
(Hardware and Form A Reed switch with 5 meter lead for 0.625" bore PB2 Rod Cylinder Slide)

Replacing an existing switch on an actuator manufactured AFTER 7-1-1997

Order using part number in table above

Replacing an existing switch on an actuator manufactured BEFORE 7-1-1997

Order using Configurator Code in table above
If replacing a quick-disconnect switch on an actuator manufactured BEFORE 7-1-1997 it will also be necessary to replace or require the female-end coupler with the in-line splice

 

Click here for Tolomatic's Terms and Conditions of Sale

RCS: Ordering 02

Power-Block 2 Field Retrofit

RCS-options-ordering