Home  >  Pneumatic Linear Actuators  >  Pneumatic Rodless  >  Magnetically Coupled  >  Magnetically Coupled Cylinders

Ordering

Model & Mag Coupling

MGA

Low coupling strength mag coupled cylinder

MGB

Medium coupling strength mag coupled cylinder

MGC

High coupling strength mag coupled cylinder


Bore Size

025

0.25” (6.4mm)

038

0.375” (9.5mm)

062

0.625” (16mm)

100

1.00” (25mm)


Stroke Length

SK _ _._ _

Enter desired stroke length in decimal inches

 

Maximum Stroke

Size

MG_

in

mm

025

26.00

660.4

038

32.00

812.8

062

60.00

1,524.0

100

80.00

2,032.0

 

Foot Mount

FM_

Foot Mount & number required
(1 or 2)


Floating Mount

FL

Floating Mount Bracket


Switches

Type

Quick-Disconnect

Code

Quantity

Lead Length

Reed

Form A

QD

RM

After code enter quantity desired

5 meters

no

RT

Form C

QD

BM

no

BT

Hall-effect

Sinking

QD

KM

no

KT

Sourcing

QD

TM

no

TT

Triac

QD

CM

no

CT

 


MG Service Parts Ordering

Part Number Ordering

Config. Code Ordering

No Mounting Hardware or FE conn. included

Mounting Hardware & FE conn. included

Part No.

Description

Code

3600-9084

Switch Only, Reed, Form C, 5m

BT

3600-9085

Switch Only, Reed, Form C, Male Conn.

BM

3600-9082

Switch Only, Reed, Form A, 5m

RT

3600-9083

Switch Only, Reed, Form A, Male Conn.

RM

3600-9086

Switch Only, Triac, 5m

CT

3600-9087

Switch Only, Triac, Male Conn.

CM

3600-9090

Switch Only, Hall-effect, Sinking, 5m

KT

3600-9091

Switch Only, Hall-effect, Sinking, Male Conn.

KM

3600-9088

Switch Only, Hall-effect, Sourcing, 5m

TT

3600-9089

Switch Only, Hall-effect, Sourcing, Male Conn.

TM

2503-1025

Connector (Female) 5 meter lead

 

NOTE: When ordered by Config. Code Female connector & all mounting hardware is included

 

SIZE

025

038

062

100

Floating Mount Kit

2402-9005

2403-9005

2406-9005

2410-9005

Foot
Mount Kit
1

2402-9011

2402-9011

2402-9011

2410-9011

Switch Hardware

2402-9999

2402-9999

2402-9999

2402-9999

Service Parts Ordering Notes:
1 = Foot Mount Kit contains two (2) brackets.
_ = numeric entry required

To order field retrofit switch and hardware kits for all Tolomatic actuators: SW (Then the model and bore size, and type of switch required)

Example: SWMGC062RT
(Hardware and Form A Reed switch with 5 meter lead for 0.625" bore Mag coupled cylinder)

NOTE: Mounting hardware is required if replacing switch for any actuator manufactured before 7/1/97

Repair Kits

Repair Kits include: Wear rings, wipers, bumpers, and internal soft seals

MODEL

REPAIR KIT

MGA025

2402-9023

MGB025

2402-9023

MGC025

2402-9023

MGA038

2403-9023

MGB038

2403-9023

MGC038

2403-9023

MGA062

2406-9023

MGB062

2406-9023

MGC062

2406-9023

MGA100

2410-9023

MGB100

2410-9023

MGC100

2410-9023

 

Click here for Tolomatic's Terms and Conditions of Sale