Home  >  Pneumatic Linear Actuators  >  Pneumatic Rodless  >  Magnetically Coupled  >  Magnetically Coupled Cylinders

Models

Mag Cylinder Product Photo Small

MG025
Bore Size: 0.250"
Maximum Stroke: 26"

MG038
Bore Size: 0.375"
Maximum Stroke: 32"

MG062
Bore Size: 0.625"
Maximum Stroke: 39"

MG100
Bore Size: 1"
Maximum Stroke: 56"