Actuator Options

Linear Slide Actuator Options
Carrier
LS Auxiliary Carrier Product Photo

Auxiliary Carrier
The Auxiliary Carrier option substantially increases load carrying and bending moments capacity over the standard single carrier models.  As a general rule, this option is highly recommended in verticle applications (MY) if the distance from the carrier mounting surface to the load center of gravity (CG) exceeds the overall length of the carrier. Auxiliary Carriers can be ordered with or without an internal piston.

Mounting
LS Mounting Plates Product Photo

Mounting Plate Supports
Base mounting supports are recommended to help prevent deflection in longer stroke lengths.

Shocks
Linear Slide Shock Absorber Product Photo

Shock Absorbers
Shock absorbers on the Linear Slide are threaded into the carrier housing and a shock stop is screwed to the actuator head.