Ordering

How to order BC4 Band Cylinders

Build your configuration string and get CAD.

Model & Mounting

BC4

BC4 Band Cylinder - inch (U.S. Standard)

BC4M

metric mounting with taper port

BC4MM

metric mounting with parallel port


Long Carrier

L

Long carrier available for 06, 10,12 & 15 sizes

Not available for 20 & 25 sizes (2" & 2.5" bore).


Bore Size

06

0.625” (16mm)

10

1.00” (25mm)

12

1.25” (32mm)

15

1.50” (40mm)

20

2.00” (50mm)

25

2.50” (63mm)


Stroke Length

SK _ _._ _

Enter desired stroke length in decimal inches

 

Maximum Stroke

Size

BC4

BC4M(MM)

in

mm

06

206

5,232

10

205

5,207

12

204

5,182

15

202

5,130

20

154

3,911

25

139

3,530


Auxiliary Carrier

DW

Auxiliary carrier With piston &
“D” distance

_ _._ _

“D” Distance between carriers

Not available for 05 size

 

Minimum “D” Distance between carriers

 

with Piston

in

mm

06

4.26

108.2

10

5.30

134.6

12

6.23

158.2

15

8.00

203.2

20

8.12

206.3

25

11.04

280.4

*When ordering auxiliary carrier option, enter the distance required between carriers. The configurator will calculate the overall length of the actuator.

 

Tube Supports

TS_

Tube Support & number required


T-Nuts

TN_

additional T-Nuts
(see individual dimensional drawings for sizes)


Foot Mount

FM_

Foot Mount & number required (1 or 2)


Floating Mount

FL

Floating Mount Bracket

Not compatible with shock absorbers


Shock Absorbers

*SD_

Shock hardware Only and number required

*SH_

Shock, Heavy duty and number required

*SL_

Shock, Light duty and number required

*NOTE: When shock absorbers are ordered cushion seals are removed.


Switches

Type

Quick-Disconnect

Code

Quantity

Lead Length

Reed

Form A

QD

RM

After code enter quantity desired

5 meters

no

RT

Form C

QD

BM

no

BT

Hall-effect

Sinking

QD

KM

no

KT

Sourcing

QD

TM

no

TT

Triac

QD

CM

no

CT


Porting Option

HD

Single End Porting

Not available for 06 size

 


BC4: Service Parts Ordering

Inch (U.S. Standard) Size

06

10

12

15

20

25

30

40

Auxiliary Carrier Option

6906-9023

6910-9023

6912-9023

6915-9023

6920-9023

6925-9023

6930-9023

6940-9023

Floating Mount Kits

6906-9004

6910-9004

6912-9004

6915-9004

6920-9004

6925-9004

6930-9004

6940-9004

Foot Mount Kits 1

6906-9003

6910-9003

6912-9003

6915-9003

6920-9003

6925-9003

6930-9003

6940-9003

Shock Abs. Field Retrofit Kit – Heavy Duty 2

6906-9006

6910-9020

6912-9020

6915-9020

6920-9020

6925-9020

Shock Abs. Field Retrofit Kit – Lite Duty 2

6906-9005

6910-9005

6912-9005

6915-9005

6920-9005

6925-9005

Shock Abs. Field Mount Kit (Hardware Only) 3

6906-9024

6910-9024

6912-9024

6915-9024

6920-9024

6925-9024

Shock Stop Kit 4

6906-9019

6910-9019

6912-9019

6915-9019

6920-9019

6925-9019

Shock Stop Kit (Long Carrier) 4

6906-9029

6912-9029

6912-9029

6915-9029

Single End Porting 5

NA

6910-9018

6912-9018

6915-9018

6920-9017

6925-9017

Std.

Std.

Switch (Hardware Only)

2506-9999

6910-9999

6910-9999

3415-9999

3420-9999

3420-9999

3420-9999

6940-9005

Tube Supports 6

6906-9002

6910-9002

6912-9002

6915-9002

6920-9002

6925-9002

6930-9002

6940-9002

Repair Kits 7, 8

RKBC406

RKBC410

RKBC412

RKBC415

RKBC420

RKBC425

RKBC430

RKBC440

Seal Kits 9

6906-9022

6910-9022

6912-9022

6915-9022

6920-9022

6925-9022

6930-9022

6940-9022


Metric SIZE

M(MM)06

M(MM)10

M(MM)12

M(MM)15

M(MM)20

M(MM)25

M(MM)30

M(MM)40

Auxiliary Carrier Option

7906-9023

7910-9023

7912-9023

7915-9023

7920-9023

7925-9023

7930-9023

7940-9023

Floating Mount Kits

7906-9004

7910-9004

7912-9008

7915-9008

7920-9004

7925-9004

7930-9005

7940-9005

Foot Mount Kits 1

7906-9003

7910-9003

7912-9004

7915-9003

7920-9003

7925-9003

7930-9003

7940-9003

Shock Abs. Field Retrofit Kit – Heavy Duty 2

7906-9006

7910-9007

7912-9006

7915-9005

7920-9020

7925-9020

Shock Abs. Field Retrofit Kit – Lite Duty 2

7906-9005

7910-9005

7912-9005

7915-9006

7920-9005

7925-9005

Shock Abs. Field Mount Kit (Hardware Only) 3

7906-9024

7910-9024

7912-9024

7915-9024

7920-9024

7925-9024

Shock Stop Kit 4

7906-9019

7910-9008

7912-9007

7915-9004

7920-9019

7925-9019

Shock Stop Kit (Long Carrier) 4

7906-9029

7910-9029

7912-9029

7915-9029

Single End Porting Taper (M) 5

NA

7910-9006

7912-9001

7915-9001

7920-9017

7925-9017

Std.

Std.

Single End Porting Parallel (MM) 5

8910-9002

8912-9001

8915-9001

8920-9017

8925-9017

Switch (Hardware Only)

2506-9999

6910-9999

6910-9999

3415-9999

3420-9999

3420-9999

3420-9999

6940-9005

Tube Supports 6

7906-9002

7910-9002

7912-9002

7915-9002

7920-9002

7925-9002

7930-9002

7940-9002

Repair Kits (Taper Port “M”) 7, 8

RKBC4M06

RKBC4M10

RKBC4M12

RKBC4M15

RKBC4M20

RKBC4M25

RKBC4M30

RKBC4M40

Repair Kits (Parallel Port “MM”) 7, 8

RKBC4MM06

RKBC4MM10

RKBC4MM12

RKBC4MM15

RKBC4MM20

RKBC4MM25

RKBC4MM30

RKBC4MM40

Seal Kits 9

6906-9022

6910-9022

6912-9022

6915-9022

6920-9022

6925-9022

6930-9022

6940-9022

 

Part Number Ordering

Config. Code Ordering

No Mounting Hardware or FE conn. included

Mounting Hardware & FE conn. included

Part No.

Description

Code

3600-9084

Switch Only, Reed, Form C, 5m

BT

3600-9085

Switch Only, Reed, Form C, Male Conn.

BM

3600-9082

Switch Only, Reed, Form A, 5m

RT

3600-9083

Switch Only, Reed, Form A, Male Conn.

RM

3600-9086

Switch Only, Triac, 5m

CT

3600-9087

Switch Only, Triac, Male Conn.

CM

3600-9090

Switch Only, Hall-effect, Sinking, 5m

KT

3600-9091

Switch Only, Hall-effect, Sinking, Male Conn.

KM

3600-9088

Switch Only, Hall-effect, Sourcing, 5m

TT

3600-9089

Switch Only, Hall-effect, Sourcing, Male Conn.

TM

2503-1025

Connector (Female) 5 meter lead

 

NOTE: When ordered by Config. Code Female connector & all mounting hardware is included


To order field retrofit switch and hardware kits for all Tolomatic actuators: SW (Then the model and bore size, and type of switch required)

Example: SWBC415RT
(Hardware and Form A Reed switch with 5 meter lead for 1.5" bore BC4 band cylinder)

Mounting hardware is required if replacing switch for any actuator manufactured before 7/1/97

 

Service Parts Ordering NOTES:

1

Foot Mount Kit contains one bracket and mounting hardware.

2

Shock Field Retrofit Kit contains one shock absorber, impact bolt, and mounting hardware.

3

Shock Field Mount Kit contains one set of mounting hardware and impact bolt.

4

Shock Stop Kit contains shock plate and screws.

5

Single End Porting Kit contains replacement head and plugs.

6

Contains one tube support and mounting hardware.

7

Repair Kit contains End Caps, Bearing Rods, O-rings, U-cups, Wear Rings, Cushion Seals, Band Inserts, Spring Clamps, Sealing Band and Dust Band.

8

When ordering repair kits, specify stroke as “SK” then indicate the desired length in decimal inches after the order code indicated above. EXAMPLE: RKBC410SK10.00

9

Seal Kit contains End Caps, Bearing Rods, O-rings, U-cups, Wear Rings, Cushion Seals, Band Inserts and Spring Clamps.

NA =

Not Available

Std. =

Standard Feature

 

Click here for Tolomatic's Terms and Conditions of Sale