BC320D

BC320D Band Cylinder

BC3:Dual 180 Carrier

BC320D-English Series

Bore size: 2 in.
Base weight: 28.9 lbs.
Weight per inch of stroke: 1.12 lbs
Maximum Pressure: 100 PSI
Temperature Range: 20o to 140o F
Moment Loads: 1700 to 4,527 lb-in
Max. load capacity: 2,318 to 4,016 lb

BC3M(MM)20D-Metric

Bore size: 50 mm.
Base weight: 13.11 kgs.
Weight per millimeter of stroke: .50 kgs.
Maximum Pressure: 6.895 bar
Temperature Range: -7o to 60o C
Moment Loads: 192.1 to 511.5 N-m
Max. load capacity: 1051.4 to 1821.6 kgs.