BC310D

BC310D Band Cylinder

BC3:Dual 180 Carrier

BC310D-English Series

Bore size: 1 in.
Base weight: 5.37 lbs.
Weight per inch of stroke: .23 lbs
Maximum Pressure: 100 PSI
Temperature Range: 20o to 140o F
Moment Loads: 320 to 538 lb-in
Max. load capacity: 682 to 1,182 lb

BC3M(MM)10D-Metric

Bore size: 25 mm.
Base weight: 2.43 kgs.
Weight per millimeter of stroke: .14 kgs.
Maximum Pressure: 6.895 bar
Temperature Range: -7o to 60o C
Moment Loads: 35.3 to 60.8 N-m
Max. load capacity: 309.3 to 536.1 kgs.