Ordering

How to order BC3 Band Cylinders

Build your configuration string and get CAD.

Model & Mounting

BC3

BC3 Band Cylinder - inch (U.S. Standard)

BC3M

metric mounting with taper port

BC3MM

metric mounting with parallel port


DUAL 180° CARRIER

D

Dual 180° Carrier Option


Bore Size

10

1.00” (25mm)

15

1.50” (40mm)

20

2.00” (50mm)


Stroke Length

SK _ _._ _

Enter desired stroke length in decimal inches

 

Maximum Stroke

Size

BC3

BC3M(MM)

in

mm

10

205

5,207

15

202

5,130

20

142

3,606


Auxiliary Carrier

DW

Auxiliary carrier With piston & “D” distance

_ _._ _

“D” Distance between carriers

 

Minimum “D” Distance between carriers

 

with Piston

in

mm

10

4.88

124.0

15

8.07

205.0

20

8.10

205.7

When ordering auxiliary carrier option, enter the distance required between carriers. The configurator will calculate the overall length of the actuator.

 

Tube Supports

TS_

Tube Support & number required

Each TS includes two (2) tube support halves

T-Nuts

TN_

additional T-Nuts
(see individual dimensional drawings for sizes)


Foot Mount

FM_

Foot Mount & number required (1 or 2)


Shock Absorbers

*AD_

Shock hardware Only and number required

*AH_

Shock, Heavy duty and number required

*AL_

Shock, Light duty and number required

*NOTE: When shock absorbers are ordered cushion seals are removed.


Switches

Type

Quick-Disconnect

Code

Quantity

Lead Length

Reed

Form A

QD

RM

After code enter quantity desired

5 meters

no

RT

Form C

QD

BM

no

BT

Hall-effect

Sinking

QD

KM

no

KT

Sourcing

QD

TM

no

TT

Triac

QD

CM

no

CT

 NOTE: Prelubrication is standard on all BC3 Band Cylinders


BC3: Service Parts Ordering

Inch (U.S. Standard) Size

10

D10

15

D15

20

D20

Foot Mount Kits1

3410-9005

3410-9025

3415-9005

3415-9025

3420-9005

3420-9025

Shock Mount Kit w/ Shock2 – Heavy Duty

3410-9013

3410-9013

3415-9013

3415-9013

3420-9013

3420-9013

Shock Mount Kit w/ Shock2 – Lite Duty

3410-9010

3410-9010

3415-9010

3415-9010

3420-9010

3420-9010

Shock Mount Kit w/o Shock3 (Hardware Only)

3410-9003

3410-9003

3415-9003

3415-9003

3420-9003

3420-9003

Shock Stop Plate Kit4

3410-9004

3410-9004

3415-9004

3415-9004

3420-9004

3420-9004

Tube Supports5

3410-9006

3410-9026

3415-9006

3415-9026

3420-9006

3420-9026

Switch Hardware Only

3410-9999

3410-9999

3415-9999

3415-9999

3420-9999

3420-9999

Repair Kit6

RKBC310

RKBC3D10

RKBC315

RKBC3D15

RKBC320

RKBC3D20


Metric Size

M10

MD10

M15

MD15

M20

MD20

Foot Mount Kits1

4410-9005

4410-9025

4415-9005

4415-9025

4420-9005

4420-9025

Shock Mount Kit w/ Shock2 – Heavy Duty

4410-9013

4410-9013

4415-9013

4415-9013

4420-9013

4420-9013

Shock Mount Kit w/ Shock2 – Lite Duty

4410-9010

4410-9010

4415-9010

4415-9010

4420-9010

4420-9010

Shock Mount Kit w/o Shock3 (Hardware Only)

4410-9003

4410-9003

4415-9003

4415-9003

4420-9003

4420-9003

Shock Stop Plate Kit4

4410-9004

4410-9004

4415-9004

4415-9004

4420-9004

4420-9004

Tube Supports5

4410-9006

4410-9026

4415-9006

4415-9026

4420-9006

4420-9026

Switch Hardware Only

3410-9999

3410-9999

3415-9999

3415-9999

3420-9999

3420-9999

Repair Kit6

RKBC3M10

RKBC3DM10

RKBC3M15

RKBC3DM15

RKBC3M20

RKBC3DM20

 

Switches

Type

Quick-Disconnect

Code

Quantity

Lead Length

Reed

Form A

QD

RM

After code enter quantity desired

5 meters

no

RT

Form C

QD

BM

no

BT

Hall-effect

Sinking

QD

KM

no

KT

Sourcing

QD

TM

no

TT

Triac

QD

CM

no

CT



Switch Ordering NOTES:

To order field retrofit switch and hardware kits for all Tolomatic actuators: SW (Then the model and bore size, and type of switch required)

Example: SWBC315RT
(Hardware and Form A Reed switch with 5 meter lead for 1.5" bore BC3 band cylinder)

Mounting hardware is required if replacing switch for any actuator manufactured before 7/1/97

 

Service Parts Ordering NOTES:

1

Foot Mount Kit contains one bracket and mounting hardware.

2

Shock Field Retrofit Kit contains one shock absorber and mounting hardware.

3

Shock Field Mount Kit contains one set of mounting hardware.

4

Shock Stop Plate Kit contains shock plate, impact bolts, screws and dowel pins.

5

Contains one tube support and mounting hardware.

6

Repair Kit contains external dust band, internal seal band, wipers, end caps and internal soft seals. Stroke length must be indicated after repair kit code.

 

Click here for Tolomatic's Terms and Conditions of Sale