BC320

BC320 Band Cylinder

BC320: Band Cylinder

BC320-English Series

Bore size: 2 in.
Base weight: 17 lbs.
Weight per inch of stroke: .86 lbs
Maximum Stroke Length: 142 in
Maximum Pressure: 100 PSI
Temperature Range: 20o to 140o F
Moment Loads: 850 to 32,530 lb-in (depending on carrier selection)
Max. load capacity: 1,159 to 8,032 lb (depending on carrier selection)

BC3M20-Metric w/ taper port
BC3MM20-Metric w/ parallel port

Bore size: 50 mm.
Base weight: 7.71 kgs.
Weight per millimeter of stroke: .38 kgs.
Maximum Stroke Length: 3606 mm
Maximum Pressure: 6.895 bar
Temperature Range: -7o to 60o C
Moment Loads: 96 to 3,643 N-m (depending on carrier selection)
Max. load capacity: 525.77 to 3,643 kgs. (depending on carrier selection)