BC310

BC310 Band Cylinder

BC310:Bore Cylinder

BC310-English Series

Bore size: 1 in.
Base weight: 2.71 lbs.
Weight per inch of stroke: .23 lbs
Maximum Stroke Length: 205 in.
Maximum Pressure: 100 PSI
Temperature Range: 20o to 140o F
Moment Loads: 156 to 269 lb-in (depending moment type carrier selection)
Max. load capacity: 341 to 2364 lb (depending on carrier selection)

BC3M10-Metric w/ taper port
BC3MM10-Metric w/ parallel port

Bore size: 25 mm.
Base weight: 1.23 kgs.
Weight per millimeter of stroke: .10 kgs.
Maximum Stroke Length: 5.21 m.
Maximum Pressure: 6.895 bar
Temperature Range: -7o to 60o C
Moment Loads: 17.9 to 30.4 N-m (depending moment type carrier selection)
Max. load capacity: 154.7 to 1,072 kgs. (depending on carrier selection)