BC212

BC212 Band Cylinder

BC212 Product Photo

BC212-English Series

Bore size: 1.25 in.
Base weight: 4.56lbs.
Weight per inch of stroke: .21 lbs
Maximum Stroke Length: 288 in
Maximum Pressure: 100 PSI
Temperature Range: 20o to 140o F
Moment Loads: 75 to 290 lb-in (depending moment type carrier selection)
Max. load capacity: 120 lb (depending on carrier selection)

BC2M12-Metric w/ taper port
BC2MM12-Metric w/ parallel port

Bore size: 32 mm.
Base weight: 2.068 kgs.
Weight per millimeter of stroke: .0036 kgs.
Maximum Stroke Length: 7315 mm
Maximum Pressure: 6.895 bar
Temperature Range: -7o to 60o C
Moment Loads: 8.47 to 32.77 N-m (depending moment type carrier selection)
Max. load capacity: 54.42 kgs. (depending on carrier selection)