BC210

BC210 Band Cylinder

BC210: Band Cylinder

BC210-English Series

Bore size: 1 in.
Base weight: 2.26 lbs.
Weight per inch of stroke: .14 lbs
Maximum Stroke Length: 206 in
Maximum Pressure: 100 PSI
Temperature Range: 20o to 140o F
Moment Loads: 30 to 287 lb-in (depending moment type carrier selection)
Max. load capacity: 120 lb (depending on carrier selection)

BC2M10-Metric w/ taper port
BC2MM10-Metric w/ parallel port

Bore size: 25 mm.
Base weight: 1.025 kgs.
Weight per millimeter of stroke: .0024 kgs.
Maximum Stroke Length: 5232 mm
Maximum Pressure: 6.895 bar
Temperature Range: -7o to 60o C
Moment Loads: 3.39 to 32.40 N-m (depending moment type carrier selection)
Max. load capacity: 54.40 kgs. (depending on carrier selection)