Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Electric Linear Motion  >  Microstepping Systems
    

Microstepping Systems

Motors, Drives, Controls, and Accessories

Stepper Motors       Stepper Drives & Controls       Accessories

Tolomatic has partnered with Applied Motion Products to offer a line of Electric Stepper Products, that provide optimal performance when combined with our electric actuators. These Stepper products offer the following application benefits:

  • Lowest cost for precise positioning
  • Highest resolution (up to 51,200 steps-rev) without feedback device 
  • Good for high speeds, up to 3,000 RPM
  • Torque requirements up to 1845 oz-in. (13.03 Nm)
  • Smoothness better than full or half step
  • Maintenance free