Home  >  Pneumatic Linear Actuators  >  Pneumatic Rodless  >  Band Cylinders™ and Slides

Band-type Rodless Pneumatic Actuators

Tolomatic band-type rodless pneumatic actuators are available with a variety of bearing styles and load carrying capacities.

Tolomatic's band-type rodless pneumatic actuators provide optimal moment load control and a variety of options to offer the widest range of performance specifications. Whether it is opening a door of a machining center, or moving pallets of parts into position there is a Tolomatic band-type rodless pneumatic  actuator for your application. 


MX Air Actuators: Band-Type Rodless Pneumatic Actuators

  • Three different bearing guidance systems: Internal, Solid and Profiled Rail
  • Rigidty: Low to heavy
  • Maximum loads: 30 to 2,583 lb. (depending on bore size, bearing and carrier selection)
  • Maximum stroke: 103 to 206 inches (depending on bore size and bearing selection)
  • Bores sizes: 0.63" (16mm), 1" (25mm), 1.25" (32mm), 1.50" (40mm), 2" (50mm), 2.5" (64mm)

MAXIUM DURABILITY

BC2 Series Product Photo

BC2 Band-Type Rodless Pneumatic Actuators

  • Guidance system: Self-lubricating bearing rods with adjustable carrier bracket
  • Rigidity: Medium to medium low
  • Maxium load: 5-800 lb. (depending on bore size and load carrying options)
  • Maxium stroke: 14.6 - 23.6 ft (depending on cylinder selection)
  • Bore sizes: .5, 1, 1.25, 1.50, 2 and 2.5 inches
BC3 Series Product Photo

BC3 Band-Type Rodless Pneumatic Actuators

  • Guidance system: Recirulating ball bearings
  • Rigidity: High
  • Maximum load:  500-4016lb. (depending on bore size and load carrying options)
  • Maximum stroke: 10-17.08 ft. (depending on cylinder selection)
  • Bore Sizes: 1, 1.5 and 2 inches
BC4 Series Product Photo

BC4 Band-Type Rodless Pneumatic Actuators

  • Load supporting bearing system: Self-lubricating floating bearing with molded piston
  • Rigidity: Designed for existing guided and supported loads 
  • Maximum load: 30-195 lb. (depending on load carrying options)
  • Maximum stroke: 13-17.6 ft. (depending on cylinder selection)
  • Bore Sizes: 0.625, 1, 1.25 and 1.50 inches
Linear Slide Series Product Photo

LS Linear Slide: Band-Type Rodless Pneumatic Actuators

  • Guidance system: Ground steel shafts and internal bearings 
  • Rigidity: High
  • Maximum load: 10-200 lb. (depending on bore size and load carrying options)
  • Maximum stroke: 72"
  • Bore Sizes: 0.50 and 1 inch