GSWA33 ServoWeld® Servo Actuators
ServoWeld® GSWA33 Series spot welding actuators provide lighter weight and an optional enclosed anti-rotate assembly.
The ServoWeld GSWA33 series actuator provide peak thrusts of 2,100 lbf (9.3 kN) at a lighter weight enabling faster robot moves and faster weld schedules. The GSWA33 can be used on a variety of resistance spot welding gun applications (pinch guns, X guns, C guns) including weld guns which require the actuator to have anti-rotate of the thrust rod. Utilizing a standard roller screw, the GSWA33 provides the longest life (most welds) of any spot welding actuator on the market in its size, weight and force class. GSWA33 spot welding servo actuators are highly efficient and its broad performance range allows it to easily handle multiple weld schedules and accommodate different materials/material thicknesses in resistance spot welding.
GSWA33 resistance spot welding actuators offer:
- 20+ million cycles with minimal maintenance
- Standard roller screw with highest dynamic load rating for more welds over competing roller screw, ball screws or pneumatic actuators
- ±3% force repeatability over life of actuator
- Light-weight actuator design
- Forces to 2,100 lbf (9.3 kN)
- Optional water cooling
- Optional internal guide for anti-rotate of the thrust rod
- Integration for 7th axis operation with most global robot manufacturers
Size | 33 |
---|---|
Standard | 18 in. |
Metric | 457 mm |
Size | 33 |
---|---|
Standard | 2,100 lbf |
Metric | 9.3 kN |
Size | 33 |
---|---|
Standard | 24 in/sec |
Metric | 610 mm/sec |
ServoWeld® GSWA33 Guided Features
ServoWeld® GSWA Actuator Specifications
ServoWeld® GSWA Motor Specifications
ServoWeld® GSWA 33 Dimensions
ServoWeld® GSWA 33 Guided Dimensions
Information Center:
Catalogs & Brochures
- ServoWeld® GSWA Actuators (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Corporate Overview-Linear Motion Solutions Brochure (English)
- Система ServoWeld® Электромеханический привод с встроенным двигателем GSWA с высоким тяговым усилием (Russian, ServoWeld® GSWA Actuators)
- Sistema Do ServoWeld® Acionador De Impulso Elevado De Motor Integral GSWA (Portuguese, ServoWeld® GSWA Actuators)
- ServoWeld® 장치 GSWA 통합 모터 고추력 작동기(Korean, ServoWeld® GSWA Actuators)
- ServoWeld® システム GSWA 一体化モーター 高推進力アクチュエータ (Japanese, ServoWeld® GSWA Actuators)
- ServoWeld® 电动缸 GSWA 型号 (Chinese, ServoWeld® GSWA Actuators)
- ServoWeld® Refurbishment and Remanufacturing Services
- Tolomatic Welding Solutions (English)
- Tolomatic 焊接解决方案 (Chinese, Welding Solutions)
- Tolomatic SOLUCIONES DE SOLDADURA (Spanish, Tolomatic Welding Solutions)
- ServoWeld® Actuadores Modelos GSWA (Spanish, ServoWeld® GSWA Actuators)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- ServoWeld® Aufarbeitungs- und Wiederaufarbeitungsservices (ServoWeld Refurbishment and Remanufacturing Services brochure, German)
- Tolomatic Lösungen für Widerstandsschweißen (Tolomatic Welding Solutions; German)
- ServoWeld® GSWA Integrierte Servomotorantriebe (GSWA Brochure, German)
- Automotive Applications Brochure
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- All Electric Projection Welding Brochure
- ServoWeld® 的翻新和再制造服务 (ServoWeld® Refurbishment and Remanufacturing Services-Chinese)
- Servicios de reacondicionamiento y refabricación de ServoWeld® (ServoWeld® Refurbishment and Remanufacturing Services-Spanish)
- Unternehmensübersicht (German, Corporate Overview brochure)
- ServoWeld with Integrated Force Sensor, brochure
- ServoWeld mit integriertem Kraftsensor (DE- ServoWeld w/Force Sensor brochure)
- 带内置式力传感器的 ServoWeld (ServoWeld Force Sensor brochure ^CN)
Guides
Manuals
- Welding Actuator SW44 with Fanuc Pulsecoder User Manual
- Welding Actuator HT23 with Fanuc Pulse Coder User Manual
- Welding Actuator HT23 + HT12 with Nachi Feedback User Manual
- ServoWeld® GSWA Integrated Motor Actuator User Manual (English)
- ServoWeld® 用户指南 GSWA 作动筒 (Chinese, ServoWeld® GSWA Integrated Motor Actuator User Manual)
- ServoWeld® 사용자 안내서 GSWA 간편한 (Korean, ServoWeld® GSWA Integrated Motor Actuator User Manual)
- ServoWeld® Guia Do Usuário Acionador GSWA (Portuguese, ServoWeld® GSWA Integrated Motor Actuator User Manual)
- ServoWeld® ИНСТРУКЦИЯ ПО ЭКСПЛУАТАЦИИ Привод GSWA (Russian, ServoWeld® GSWA Integrated Motor Actuator User Manual)
- Servo JOGBOX Hardware and User Guide
- Servo-JOGBOX Hardware und Behutzerhandbuch (German-Servo JOGBOX Hardware and User Guide)
- ServoWeld® Benutzerhandbuch GSWA-Antrieb (German, ServoWeld® GSWA Integrated Motor Actuator User Manual)
Parts & Maintenance Sheets
Terms & Conditions
Videos
White Papers
- Top Ten Tips: How to specify electric rod-style actuators for optimal performance, reliability and efficiency
- Servo spot welding offers superior performance and lower lifetime costs for auto manufacturing
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Introduction to accuracy and repeatability in linear motion systems
- 伺服点焊为汽车制造业提供卓越的性能和更低廉的寿命周期成本 (Chinese, Whitepaper: Servo spot welding offers superior performance and lower lifetime costs for auto manufacturing)
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- How roller-screw and ball-screw actuators compare in high-force applications:
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Servomotorisches Punktschweißen bietet für die Autoproduktion herausragende Leistungswerte und senkt die Wartungskosten (GERMAN, Whitepaper, Servo spot welding offers superior performance and lower))
Application Checklists
For more information on ServoWeld® or for product and ordering support, contact the offices below:
USA CORPORATE HEADQUARTERS
Tolomatic, Inc.
3800 County Road 116
Hamel, MN 55340
sales@tolomatic.com
1-800-328-2174 (USA and Canada)
763-478-8000
EUROPEAN OFFICE
Tolomatic Europe GmbH
Herriotstraße 1
60528 Frankfurt am Main, Germany
europesales@tolomatic.com
+49 69-6773-3143
CHINA FACILITY
Tolomatic Automation Products (Suzhou) Co. Ltd.
No. 60 Chuangye Street, Building 2
Huqiu District, SND Suzhou
Jiangsu 215011 – P.R. China
servoweldchina@tolomatic.com
+86 (512) 6750-8506