MXP-S Air Cylinders

MXP-S Solid bearing pneumatic air cylinder is available in long strokes (up to 206 inches).

The Tolomatic MXP-S solid bearing long stroke pneumatic air cylinder offers a large carrier mounting pattern for load stability.

  • Large bearing suface contact area minimizes wear for long service life
  • Engineered bearing material does not require additional lubrication
  • Solid bearings are field replaceable for easy service
  • Higher Mx moment capacity than the Tolomatic BC2 band cylinder

MXP-S Bore Size

Size MXP-S 16 MXP-S 25 MXP-S 32 MXP-S 40 MXP-S 50 MXP-S 63
Standard 0.63 in 1.00 in 1.25 in 1.50 in 2.00 in 2.50 in
Metric 16 mm 25 mm 32 mm 38 mm 50 mm 64 mm

MXP-S Max Stroke

Size MXP-S 16 MXP-S 25 MXP-S 32 MXP-S 40 MXP-S 50 MXP-S 63
Standard 206 in 206 in 205 in 203 in 203 in 103 in
Metric 5,232 mm 5,232 mm 5,207 mm 5,156 mm 5,156 mm 2,616 mm

MXP-S Max Force

Size MXP-S 16 MXP-S 25 MXP-S 32 MXP-S 40 MXP-S 50 MXP-S 63
Standard 31 lbf 79 lbf 123 lbf 177 lbf 305 lbf 491 lbf
Metric 136 N 349 N 546 N 786 N 1,356 N 2,184 N

MXP-S Max Load

Size MXP-S 16 MXP-S 25 MXP-S 32 MXP-S 40 MXP-S 50 MXP-S 63
Standard 35 lb 70 lb 150 lb 225 lb 315 lb 520 lb
Metric 156 kg 311 kg 667 kg 1,001 kg 1,401 kg 2,313 kg

MXP-S Features

MXP-S Specifications

MXP-S Standard Moment & Load Capacity

MXP-S Auxiliary Moment & Load Capacity

MXP-S Cushion & Shock Absorber Performance

MXP-S Adjustment Procedures

MXP-S Tube Clamp Requirements

MXP Switches

MXP Switch Wiring Diagrams

MXP-S Actuator Dimensions

MXP-S 16/25/32 Porting Dimensions

MXP-S 40/50/63 Porting Dimensions

MXP-S Option Dimensions

MXP-S Adjustable and Fixed Shock Absorber Dimensions

MXP Switch Dimensions

Information Center:

English
Chinese
German
Spanish

Flyers

Guides

Repair Kits

Terms & Conditions

Videos

Animatronic Targets

Product Family: Pneumatic
Product Used: MXP Rodless Cylinder

Pneumatic Kick-off

Product Family: Pneumatic
Product Used: MXP40S Rodless Cylinder

Automated Sorting

Product Family: Pneumatic
Product Used: BC2 & MXPS

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

MXP-S Selection Guidelines

MXP-S Ordering

MXP-S Repair Kits, Switches

MXP-S 16/25/32 Service Parts

MXP-S 40/50/63 Service Parts