MXE-S Linear Actuators

The MXE-S electric linear screw actuator with a solid bearing design reduces stress concentration for optimal performance.

The MXE-S electric linear screw actuator is designed for applications requiring moderate load carrying and guidance. The MXE-S actuator utilizes two field replaceable solid bearings that optimize stress distribution for optimal performance. 

  • Large bearing surface contact area optimizes stress distribution on bearing for long service life
  • Large carrier mounting pattern for increased load stability and compatibility
  • Engineered bearing material does not require additional lubrication
  • Field replaceable bearings

MXE-S Maximum Stroke

Size MXE-S 16 MXE-S 25 MXE-S 32 MXE-S 40 MXE-S 50 MXE-S 63
Standard 31 in 134 in 133 in 131 in 131 in 125 in
Metric 787 mm 3,404 mm 3,378 mm 3,327 mm 4,521 mm 3,175 mm

MXE-S Maximum Force

Size MXE-S 16 MXE-S 25 MXE-S 32 MXE-S 40 MXE-S 50 MXE-S 63
Standard 45 lbf 170 lbf 170 lbf 800 lbf 2,700 lbf 4,300 lbf
Metric 200 N 756 N 756 N 3,327 N 12,010 N 19,127 N

MXE-S Maximum Speed

Size MXE-S 16 MXE-S 25 MXE-S 32 MXE-S 40 MXE-S 50 MXE-S 63
Standard 42 in/s 60 in/s 60 in/s 60 in/s 60 in/s 50 in/s
Metric 1,067 mm/s 1,524 mm/s 1,524 mm/s 1,524 mm/s 1,524 mm/s 1,270 mm/s

MXE-S Maximum Load

Size MXE-S 16 MXE-S 25 MXE-S 32 MXE-S 40 MXE-S 50 MXE-S 63
Standard 35 lbs 70 lbs 150 lbs 225 lbs 315 lbs 520 lbs
Metric 16 kg 32 kg 68 kg 102 kg 143 kg 236 kg

MXE-S Features

MXE-S Actuator Specs & Breakaway Torque

MXE-S Screw Specifications

MXE Screw Critical Speed Capacities

MXE-S Standard Carrier Solid Bearing Moment & Load Capacity

MXE-S Auxiliary Carrier Solid Bearing Moment & Load Capacity

MXE RP Motor Mount Data

MXE-S Switch Specifications

MXE Switch Wiring Diagrams

MXE-S Adjustment Procedures

MXE 25, 32, 40 Ball Screw Performance

MXE 50, 63 Ball Screw Performance

MXE-S Reflected Inertia

MXE-S Tube Clamp Requirements

MXE-S Solid-Bearing Actuator Dimensions

MXE-S Solid-Bearing Option Dimensions

MXE-S Switch Dimensions

Information Center:

English
Chinese
German
Spanish

Flyers

Manuals

Tech Bulletins

Terms & Conditions

Tire Geometry Inspection

Challenge: Laser measurement and inspection during tire manufacturing.
Product Family: Electric
Product Used: MXE25S Rodless Screw Drive Electric Actuator with Solid Bearing

CT Scanning Gantry

Challenge: Equine X-ray CT imaging with rapid 3D imaging of the lower limbs and head without subjecting the horse to general anesthesia.
Product Family: Electric Rodless Actuator
Product Used: MXE-S

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

 

MXE-S Selection Guidelines

MXE-S Ordering

MXE-S Service Parts Ordering