MGS Magnetic Linear Slides
The MG magnetic linear slide provides exceptional rigidity in a low-profile design
Like the MG cylinder the MGS magnetic linear slide has no mechanical piston connection resulting in easy rotation of its mounting block for mounting flexiblity. Block heads are multi-ported for flexible air connection.
- Coupling forces up to 70 lbs (31.8 Kg)
- Choice of precision linear ball or sintered bronze bearings
- End-of-stroke deceleration adjustment
Size | MGS 100 |
---|---|
Standard | 1.00 in |
Metric | 25 mm |
Size | MGS 100 |
---|---|
Standard | 55 in |
Metric | 1,397 mm |
Size | MGS 100 |
---|---|
Standard | 78 lbf |
Metric | 347 N |
Size | MGS 100 |
---|---|
Standard | 90 lb |
Metric | 41 kg |
MGS General Specs
MGS Performance Specs
MGS Shock Absorber Performance
MGS Switches
MG & MGS Switches Performance, Wiring & Dimensions
MGS Dimensions
MGS Switches- Prox Sensor
MGS Shock Absorbers
MGS Foot Mount Dimensions
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Magnetically Coupled Cylinder and Slides Catalog
- Pneumatic Actuator Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- OEM Actuator Solutions Brochure
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
Guides
Parts & Maintenance Sheets
Repair Kits
Terms & Conditions
Application Checklists
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.