H960 Series Ductile Iron Hydraulic Disc Brake

The H960 ductile iron hydraulic disc brake series provides up to 66,000 in-lbs (7458 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H960 ductile iron hydraulic disc brake series offers single acting and double acting models.

  • Durable ductile iron construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with Viton® seals as optional
  • Maximum disc diameter of 18 inches (457 mm)

H960 Features

H960 Specs & Torque

H960 Dimensions

Online Ordering

Part # Description Model Code"A" (in)"B" (in)"C" (in)Disc Thickness (in) Cart
0778-0000 Double Acting, Iron H960DXCI5.084.081.261-1/8
0778-0003 Double Acting, Iron H960DECI4.453.450.631/2
0778-0004 Double Acting, Iron, EPR Seals H960DECIG4.453.450.631/2
0778-0005 Double Acting, Iron, Viton® Seals H960DECIV4.453.450.631/2
0778-0011 Double Acting, Iron H960DNCI4.953.951.131
0778-0012 Double Acting, Iron H960DTCI4.133.130.313/16

Information Center:

English
Chinese
German
Spanish

Parts & Maintenance Sheets

Terms & Conditions

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor