H220 Series Hydraulic Disc Brake

The H220 hydraulic disc brake series provides up to 31,000 in-lbs (3503 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H220 hydraulic disc brake series offers single acting and double acting models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include retractable pistons and floating bracket

H220 Features

H220 Specs & Torque

H220 Dimensions

Online Ordering

Part # Description Model Code"C" (in)"D" (in)Disc Thickness (in) Cart
0735-0101 Double Acting H220DAC--5/32
0735-0103 Double Acting, EPR Seals H220DACG--5/32
0736-0111 Double Acting, Retractable Pistons H220DARC--5/32
0736-0112 Double Acting, Retractable Pistons, EPR Seals H220DARCG--5/32
0735-0201 Double Acting H220DBC--1/4
0735-0202 Double Acting, EPR Seals H220DBCG--1/4
0736-0211 Double Acting, Retractable Pistons H220DBRC--1/4
0736-0212 Double Acting, Retractable Pistons, EPR Seals H220DBRCG--1/4
0735-0301 Double Acting H220DEC--1/2
0735-0302 Double Acting, EPR Seals H220DECG--1/2
0736-0311 Double Acting, Retractable Pistons H220DERC--1/2
0736-0312 Double Acting, Retractable Pistons, EPR Seals H220DERCG--1/2
0733-0001 Single Acting H220SAC-0.255/32
0733-0006 Single Acting, EPR Seals H220SACG-0.255/32
0733-0101 Single Acting H220SBC0.090.341/4
0733-0102 Single Acting, EPR Seals H220SBCG0.090.341/4
0733-0201 Single Acting H220SEC0.340.591/2
0733-0202 Single Acting, EPR Seals H220SECG0.340.591/2
0733-0021 Single Acting, Floating Bracket H220SAFC-0.255/32
0733-0022 Single Acting, Floating Bracket, EPR Seals H220SAFCG-0.255/32
0733-0121 Single Acting, Floating Bracket H220SBFC0.090.341/4
0733-0122 Single Acting, Floating Bracket, EPR Seals H220SBFCG0.090.341/4
0733-0221 Single Acting, Floating Bracket H220SEFC0.340.591/2
0733-0222 Single Acting, Floating Bracket, EPR Seals H220SEFCG0.340.591/2

Information Center:

English
Chinese
German
Spanish
Automatic Valve Turners

Product Family: Power Transmission
Product Used: H220 Caliper Disc Brake

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor