Industrial Power Transmission Products
Tolomatic’s line of industrial power transmission products which includes roller screws, gearboxes, brakes and clutches have over 60 years of proven performance in a wide variety of industrial applications.
To order online, select product below and click on “SPECS & ORDERING” to access cart.
Find products by model or keyword
Power Transmission
Narrow your choices
We have expanded our proven Slide-Rite gearbox line with the smallest size featuring a smaller bore and smaller footprint. There are thousands of uses for this versatile gearbox.
Small and compact the Slide-Rite® 1 to 1 right angle gearbox is capable of delivering 735 in-lbs (83.1 Nm) of torque depending on input RPMs.
The Slide-Rite® standard size 1 to 1 right angle gearbox delivers up to 2480 in-lbs (280.2 Nm) of torque depending on input RPMs.
The Slide-Rite® 2 to 1 ratio right angle gearbox delivers up to 541 in-lbs(66.4 Nm) of torque depending on input RPMs
The Slide-Rite® standard 3 to 2 ratio right angle gearbox delivers up to 876 in-lbs (99 Nm) of torque depending on input RPMs.
Space-saving design with wash down ready performance.
The Slide-Rite® CR 1 to 1 right angle gearbox offers corrosion resistant components and a maximum torque of 1984 in-lbs (224.2 Nm).
Maximum torque of 440 in-lbs (49.7)
Maximum torque of 100 in-lbs (11.3 Nm).
Maximum torque capabilities of 1050 in-lbs (118.7 Nm).
Maximum torques up to 800 in-lbs (90.4 Nm).
Precision ground planetary roller screws provide higher force capability, efficient operation, and longer machine life.
Maximum torques up to 720 in-lbs (81.4 Nm) depending our input RPMs.
Maximum torque capabilities of 720 in-lbs (81.4 Nm).
Maximum torques up to 800 in-lbs (90.4 Nm).
Maximum torques up to 800 in-lbs (90.4 Nm).
Maximum torque capacities of 1100 in-lbs (124.3 Nm)
Maximum dynamic torque of 520 in-lbs (58.7 Nm) at 100 PSI (6.9 bar)
Maximum dynamic torque of 1000 in-lbs (113 Nm) at 100 PSI (6.9 bar)
Maximum dynamic torque of 2000 in-lbs (226 Nm) at 100 PSI (6.9 bar)
Maximum dynamic torque of 5000 in-lbs (565 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 10,000 in-lbs (1130 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar).
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar).
Maximum dynamic torque of 35,000 in-lbs (3955 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 66,000 in-lbs (7458 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 10,000 in-lbs (1130 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar)
Maximum dynamic torque of 8930 in-lbs (1009 Nm)
Maximum dynamic torque of 8500 in-lbs (960 Nm)
Maximum dynamic torque of 31,100 in-lbs (3503 Nm)
Maximum dynamic torque of 33,700 in-lbs (3808 Nm)
Maximum static torque of 3250 in-lbs (367 Nm).
Maximum static torque of 6750 in-lbs (763 Nm).
Maximum static torque of 13,750 in-lbs (1554 Nm).
Maximum static torque of 6750 in-lbs (763 Nm).
Maximum static torque of 13,750 in-lbs (1554 Nm).
Maximum static torque of 31,000 in-lbs (3502 Nm).
Maximum static torque of 62,000 in-lbs (7005 Nm).
Tolomatic fixed hub and disc assemblies are available with 6-5/16-, 8-, 10-, 12-, and 16-inch discs.
Tolomatic fixed hub and disc assemblies can be used with pneumatic, hydraulic, mechanical, or spring applied disc brakes. View the product details.
Tolomatic fixed hub and disc assemblies with quick disconnect bushings can be used with pneumatic, hydraulic, mechanical, or spring applied disc brakes.
Available in 6-inch disc size.
Available in 6-5/16-, 8- and 10-, 12- and 16-inch disc sizes.
Increases output pressure levels to obtain brake’s high torque handling capabilities.
Tension control brake combinations dissipate the heat created in high tension applications, ensuring efficient operation.
The Tolomatic 1207 series pneumatic cone clutch offers 10 times the heat dissipation as the 1307 series cone clutches with up to 160 BTU/hour at 1800 RPMs.
The Tolomatic 1307D series pneumatic cone clutch has a space-saving design that offers high torque in lower cyclic applications.
The Tolomatic 1208 series pneumatic cone clutch offers 10 times the heat dissipation as the 1308 series cone clutches with up to 750 BTU/hour at 1800 RPMs.
The Tolomatic 1308D series pneumatic cone clutch has a space-saving design that offers torque ranges from 35 to 635 in-lbs.
The Tolomatic 1209 series pneumatic cone clutch offers 10 times the heat dissipation as the 1309 series cone clutches with up to 1600 BTU/hour at 1800 RPMs.
The Tolomatic 1309C series pneumatic cone clutch has a space-saving design that offers torque ranges from 210 to 1000 in-lbs.
The Airheart MB-1 mechanical caliper disc brake is small, light weight and powerful.
Airheart Master Cylinders are manufactured to dependably convert force into hydraulic pressure.