Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Electric Linear Motion  >  Rod-Style Screw-Drive Actuator  >  ICR SmartActuators
    

Electric Rod Style Actuators - ICR SmartActuators -

What is a Tolomatic SmartActuator™?
ICR Basic and Plus SmartActuator

The SmartActuator is a controller, drive and servo motor integrated into one compact, durable, electric linear actuator. The result: reliable, affordable power that is remarkably easy-to-use.
The ICR rod-style electric SmartActuator Series comes in two motion control packages:


The ICR Basic for simple extend and retract operation and the ICR Plus with indexer programming and network communication capabilities.
Both ICR Basic and Plus electric screw SmartActuators offer:

  • 100% duty cycle for continuous operation
  • 24 Vdc opto-isolated inputs, NPN or PNP
  • Two ball screw selections
  • IP65 option for protection against water and dust ingress
All SmartActuators are built-to-order and shipped in 5 days or less.

ICR SmartActuator Features ICR Basic and Plus Specifications
Selecting the ICR SmartActuator ICR Basic and Plus Models
Ordering the ICR SmartActuator

SmartActuator Resources

View the How to Use the ICR SmartActuator Video