Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Pneumatic Actuators  >  Pneumatic Rodless  >  Band Cylinders™ and Slides  >  MXP Cylinders
    

Pneumatic Rodless Actuators - MXP Band Cylinders

MXP is designed to outlast every rodless cylinder on the market

With Tolomatic's ENDURANCE TECHNOLOGY features, the MXP band cylinder sets a new standard for durability.

Durable bearings: Profiled rail design uses THK® Caged Ball® technology to reduce friction and extend actuator life. Solid bearing design reduces stress concentration by 59% for optimum performance. Internal bearing design is permanently lubricated for long trouble-free service.

Durable Bands: Strong stainless steel bands will not expand like elastomer (non-metallic) bands, providing reliable sealing over the life of the actuator.

N - INTERNAL BEARING

  • Low cost solution for applications with limited load and bending moment requirements
  • Lowest breakaway pressure
  • Best in many vertical applications
  • Permanently lubed internal bearing

S - SOLID BEARING

  • Increased Mx moment capacity
  • Large bearing surface contact area minimizes pressure on bearing surfaces for long service life
  • Large carrier mounting pattern for more load stability and compatibility with existing BC2 applications
  • Engineered bearing material does not require additional lubrication
  • Solid bearings are field replaceable

P - PROFILED RAIL

  • THK® Caged Ball® bearings with reduced friction for reliable long life
  • High load and bending moment capacities
  • Low profile to fit your application
  • High precision bearings feature smooth, low breakaway motion

Features

Features

Features