Home  >  Pneumatic Linear Actuators  >  Rod Cylinder Slides  >  PowerBlock 2

Pneumatic Rod Cylinder Slides - Power-Block 2 Series

Power-Block 2 Rod Cylinder Slide
Power Block2 Rod Cylinder Slides

The Power-Block 2 rod cylinder slide's space saving design delivers maximum force and can withstand heavy side loads. It is the perfect choice for conveyor line stops and load lifting applications.

  • 6 bore sizes from 0.05" to 3.25"
  • Maximum strokes to 6" depending on bore size
  • Composite or linear bearings
  • Shaft diameters up to 1.25"
Features    Options    Selection    Specifications    Models    Ordering    Resources