Home  >  Pneumatic Linear Actuators  >  Pneumatic Rodless  >  Magnetically Coupled  >  Magnetically Coupled Slides

Pneumatic Rodless Actuators - Magnetically Coupled Slides

Magnetically Coupled Slides

Mag Slide Product Photo Small

Magnetically coupled slides provide exceptional rigidity in a low-profile design. They have no mechanical connection between the carrier and piston resulting in a fully enclosed actuator body that prevents contaminants from entering or escaping. Mag slides are an excellent choice for applications with environmental concers or those that require end-of-stroke adjustment.

  • 3 bore sizes: 0.375", 0.625" and 1"
  • Choice of sintered bronze or linear ball bearings
  • Air or oil actuated to 100 PSIG
  • Shock absorber option
Features    Options    Selection    Specifications    Models    Ordering    Resources