![ERD Electric Cylinders](https://www.tolomatic.com/wp-content/uploads/2022/06/db616c88b3fd487c9561d6e066f483d0-orig.jpg)
ERD Electric Cylinder Actuator
ERD electric cylinder series are the perfect alternative to pneumatic cylinders for automating manual processes.
ERD Quick Ship Program – Fixed stroke ERD15 available in one week! Limited supply available
The ERD is an economical electric cylinder and is compatible with many NEMA & metric mount stepper and servo motors to create a flexible, powerful, yet cost-effective electric cylinder solution over traditional pneumatic cylinders.
Perfect for gating, sorting, diverting and product change overs, ERD electric cylinders offer these features:
- 3 body sizes
- Ball and acme screw choices
- Force/thrust capabilities up to 500 lbf (2.2 kN)
- Stroke lengths up to 24 inches (610 mm)
- Guide and anti-rotate options
- IP67 and IP69K options
- All stainless steel body options
- Stepper and servo drive/controller and motor solutions
- Need faster delivery? Quick ship configurations now available
Order ERD – Actuator Package
Part Number
2192-0290
2192-0291
2192-0292
2192-0293
Description
Actuator Package: ERD15 BNM05 SM150
Actuator Package: ERD15 BNM10 SM150
Actuator Package: ERD15 BNM05 SM300
Actuator Package: ERD15 BNM10 SM300
Stroke
150 mm
150 mm
300 mm
300 mm
Cont. Thrust
650N (146lb)
325N (73lb)
650N (146lb)
325N (73lb)
Max Speed
275mm/s (10.8 in/s)
550 mm/s (21.7 in/s)
275mm/s (10.8 in/s)
550 mm/s (21.7 in/s)
Screw Lead
5 mm
10 mm
5 mm
10 mm
Lead Accuracy
0.0020 in
0.0020 in
0.0040 in
0.0040 in
Weight
4.25 lbs
4.25 lbs
5.20 lbs
5.20 lbs
Price
$1,562.25
USD
USD
$1,562.25
USD
USD
$1,718.48
USD
USD
$1,718.48
USD
USD
Order ERD – Power Supply & Cable
Part Number
3604-9386
Description
75VDC Power Supply
Output Voltage
75VDC
Input Voltage
108-250 VAC
Wattage
350 W cont., 900 W Peak
Price
$450.00
USD
USD
Order ERD – Actuator Only
Part Number
2192-0280
2192-0281
2192-0282
2192-0283
Description
Actuator Alone: ERD15 BNM05 SM150
Actuator Alone: ERD15 BNM10 SM150
Actuator Alone: ERD15 BNM05 SM300
Actuator Alone: ERD15 BNM10 SM300
Screw Lead
5 mm
10 mm
5 mm
10 mm
Stroke
150 mm
150 mm
300 mm
300 mm
Max Speed
400 mm/s (15.8 in/s)
800 mm/s (31.5in/s)
400 mm/s (15.8 in/s)
800 mm/s (31.5in/s)
Lead Accuracy
0.0020 in
0.0020 in
0.0040 in
0.0040 in
Weight
2.15 lbs
2.15 lbs
3.10 lbs
3.10 lbs
Price
$902.98
USD
USD
$902.98
USD
USD
$1,058.16
USD
USD
$1,058.16
USD
USD
ERD 22, 25, and 30 has been transitioned to the improved design of the RSH hygienic actuator family. Contact Tolomatic for support.
Size | ERD 10 | ERD 15 | ERD 20 |
---|---|---|---|
Standard | 10 in. | 24 in. | 24 in. |
Metric | 254 mm | 609 mm | 609 mm |
Size | ERD 10 | ERD 15 | ERD 20 |
---|---|---|---|
Standard | 100 lbf | 200 lbf | 500 lbf |
Metric | 445 N | 890 N | 2,224 N |
Size | ERD 10 | ERD 15 | ERD 20 |
---|---|---|---|
Standard | 40 in/sec | 40 in/sec | 38 in/sec |
Metric | 1,016 mm/sec | 1,016 mm/sec | 965 mm/sec |
ERD Specifications
![](https://www.tolomatic.com/wp-content/uploads/2022/06/2190-4000_24_ERD-cat-7-689x1024.png)
ERD 10/15/20 Actuator Dimensions
![](https://www.tolomatic.com/wp-content/uploads/2022/06/b4135a0fe27b4bd68264803ef1978311-orig-704x1024.jpg)
Information Center:
English
Chinese
German
Spanish
Case Studies
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- ERD Electric Rod-style Actuator Catalog
- ERD ACTUADOR ELÉCTRICO CON VÁSTAGO (ERD Electric Actuator Brochure^ES)
- Elektrischer ERD Kolbenstangenantrieb – Katalog (ERD Actuator brochure, German)
- Automation of Manual Resuscitator (‘Ambu’ Bag) (Ventilator)
- Automatización de resucitador manual (Bolsa ‘Ambu’) [Spanish - Automation of Manual Resuscitator (‘Ambu’ Bag) (Ventilator)]
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- Gantry & Multi-Axis Solutions Brochure
- Medical and Life Sciences brochure
- OEM Actuator Solutions Brochure
Flyers
Guides
- Selecting the Optimal Screw Technology
- Actuator Life: How to estimate for ball and roller screw actuators
- INFOGRAPHIC: Accuracy and Repeatability in Linear Actuators
- INFOGRAPHIC: Calculating Total Cost of Ownership
- INFOGRAPHIC: Ten Tips for Specifying Electric Rod Actuators
- INFOGRAPHIC: Pneumatic, traditional electric, and integrated electric rod actuators
- 如何选择 螺杆? 甄选 正确的技术 (Chinese, How to select the right lead screw for an electric actuator)
- Abschnitt: Welches Gewinde? Die richtige Technologie auswählen (German - Which Screw)
- Guide to Third Party Motor Integration
- Switch Reference Guide
- Specifying a Customer Motor
Parts & Maintenance Sheets
Tech Bulletins
Terms & Conditions
Videos
- Product Overview: ERD Electric Cylinders
- ERD Electric Actuator in Action
- Tolomatic ERD20 Actuator In Action
- Motor Installation on ERD Inline
- Motor Installation on ERD Reverse Parallel
- ERD Electric Cylinder Press Release
- Tolomatic low cost ERD electric actuator using Ethernet/IP in a palletizing application
- Player piano powered by ERD electric cylinders & MXB electric belt driven actuators
- Simple game demo powered by ERD electric cylinder
- Tolomatic - Ball / Beam Electric Linear Actuator
White Papers
- Top Ten Tips: How to specify electric rod-style actuators for optimal performance, reliability and efficiency
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Comparing traditional and integrated rod-style linear actuators: How to choose the best solution for motion control applications
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Introduction to accuracy and repeatability in linear motion systems
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (GERMAN, Electric vs Hydraulic WP)
- Designing Gantry and Multi-Axis Automation Systems
- Diez Consejos Óptimos: Cómo especificar los actuadores eléctricos de vástago para obtener rendimiento, confiabilidad y eficiencia óptimos
Application Checklists
- Electric Rod-Style Actuator Application Checklist
- _HOJA DE TRABAJO - DATOS DE APLICACIÓN (Electric Rod-Style Actuator Application Checklist-Spanish Translation)
- _FICHE TECHNIQUE DES DONNÉES D'APPLICATION (Electric Rod-Style Actuator Application Checklist-French Translation)
- Anwendungsdatenarbeitsblatt (Electric Rod-Style Actuator Application Checklist-German)
- Hydraulic Cylinder Replacement Worksheet
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.