Semiconductor & Electronics Actuators

Semiconductor Manufacturing

Product Family: Electric
Product Used: ERD15 & MXE40P

Crucible Lift Assembly

Application Description:
A crucible lift assembly for the manufacture of semiconductor chips for use in electrical components

 

MXE-S Linear Actuators

Screw driven electric rodless design with solid bearing carrier for a long service life ideal for moderate loads. Loads up to 520 lbs (236 kg).

MXE-P Linear Actuators

Screw driven electric rodless design with profiled rail bearing system for large loads and high bending moments. Loads up to 1,290 lbs (586 kg).

ERD Electric Cylinder Actuator

Economical electric rod cylinder that is compatible with NEMA & metric mount stepper and servo motors. Ideal for pneumatic replacement. Forces up to 500 lbf (2.2 kN).

ERD-SS2 Actuators with Integrated Motor

All stainless steel electric rod actuator that combines a motor in a protective enclosure for an all in one actuator and motor solution in an IP69k rated enclosure. Forces up to 320 lbf (1.4 kN).