Packaging & Labeling Actuators
Application Description
Open and close door on a clam shell vacuum sealer used for plastics thermoforming.
Product Family: Electric
Product Used: RSA Rod Actuator
Product Family: Electric
Product Used: RSA50 Rod Actuator with RP
Challenge: Filling a variety of container sizes.
Product Family: Electric
Product Used: ACSI & ERD Actuator
Challenge: Accommodate bags of different sizes for filling and sealing.
Product Family: Electric
Product Used: B3S10 Rodless Screw Actuator
Challenge: Position and fill cartons with correct product count.
Product Family: Electric
Product Used: MXB-P
Challenge: Pick and place can lid transfer for handling and packaging equipment
Product Family: Electric
Product Used: MXB
Challenge: Corrugated box/tray former
Product Family: Electric
Product Used: RSA Rod-Style Actuator
Challenge: Rotary chuck capping system
Product Family: Electric
Product Used: B3S15
Challenge: Case positioning of empty bottles for preparation of filling process
Product Family: Electric
Product Used: ERD Electric Actuator with ACSI motor/drive
Challenge: Indexing can lids in preparation for palletizing by a pick & place robot.
Product Family: Electric
Product Used: MXB Rodless Belt-Drive Actuator with ACSI Integrated Servo Motor
The RSA-HT heavy duty electric rod linear actuator accommodates larger motors and delivers high force with excellent accuracy and high speed. These high force electric linear actuators feature ball or roller screw selections, an enhanced high thrust bearing, and heavy duty internal bumpers. The standard grease zerk extends screw life by making relubrication easy and convenient without disassembly. RSA-HT actuators are suitable for valve actuation, punch press, injection molding and a wide range of other application.
Economical electric rod cylinder that is compatible with NEMA & metric mount stepper and servo motors. Ideal for pneumatic replacement. Forces up to 500 lbf (2.2 kN).
Tolomatic B3S ball screw linear actuators have an enclosed ball bearing design that accommodates heavy loads, high bending moments to deliver long service life.
Linear actuator that uses a profiled rail bearing and belt drive train to move heavy loads at high speeds. Loads up to 1,290 lbs (586 kg).
Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).