Actuators for Machining

XY Gantry for Membrane Printing

Application Description
Position a printer head utilizing a dual-axis gantry system. Used to create a grid of a thin membrane for water filtration

Automated Door

Product Family: Electric
Product Used: MXB-U Rodless Actuator

Electronic Tape Measure

Product Family: Electric
Product Used: MXB

Coolant Head Positioning

Challenge: Moving a manifold of coolant jets.
Product Family: Electric
Product Used: RSA

Catalytic Converter Assembly

Challenge: Pick and place catalytic converter cans through different stages on assembly machine
Product Family: Electric
Product Used: B3W, GSA

Automated Door, CNC

Challenge: Automate the sliding doors on CNC machining station
Product Family: Pneumatic
Product Used: MXP Rodless Actuator

Injection Molding-Hot Runner

Challenge: An injection molding OEM was struggling with long lead times from their existing electric actuator supplier.
Product Family: IMA Integrated Motor Actuator
Product Used: IMA

Aseptic Plastic Injection Molding

Challenge: Precise positioning of product, blowers, sealers, welders, and more.
Product Family: Electric
Product Used: IMA Integrated Motor Actuator

Plastic Welding

Challenge: Positioning a plastic welding head.
Product Family: Electric
Product Used: RSA Electric Linear Actuator

PPE (Mask) Manufacturing

Challenge: Create a new generation mask-making machine based on the automated workcell concept to improve efficiency, quality and throughput.
Product Family: Electric
Product Used: B3W Rodless Actuators & GSA Guided Rod Actuators

MXB-U Actuators

Belt driven actuator is designed for applications where loads are externally guided and supported and high speeds are required. Forces up to 420 lbf (1.9 kN).

MXB-P Actuators

Linear actuator that uses a profiled rail bearing and belt drive train to move heavy loads at high speeds. Loads up to 1,290 lbs (586 kg).

RSA-HT Heavy Duty Electric Linear Actuators

The RSA-HT heavy duty electric rod linear actuator accommodates larger motors and delivers high force with excellent accuracy and high speed. These high force electric linear actuators feature ball or roller screw selections, an enhanced high thrust bearing, and heavy duty internal bumpers. The standard grease zerk extends screw life by making relubrication easy and convenient without disassembly. RSA-HT actuators are suitable for valve actuation, punch press, injection molding and a wide range of other application.

B3W Actuators

B3W linear belt drive actuators have an enclosed ball bearing design for heavy loads, high bending moments, and long service life.

GSA Actuators

Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).

MXP-N Compact Air Cylinders

MXP-N internal bearing compact air cylinder offers a space-saving design over typical rod type air cylinders.

IMA Linear Servo Actuators

Electric rod actuator integrated with a servo motor in a single, compact design that integrates with 3rd party drives and accessories. Forces up to 8,044 lbf (35.8 kN).