Building & Construction Actuators
Flying Saw Cut-Off
Product Family: Electric
Product Used: MXB-U
Construction Material Test Mechanism
Challenge
A distributor was approached by a customer requesting a powerful and versatile actuator that could be configured in multiple ways to fit their existing equipment.
Product Used: RSX Extreme Force Rod-Style Electric Actuator
Product Type:Modified Standard
3D Printing For Home Construction
Application Description
Articulate the concrete slurry dispensing head forming exterior/interior walls used in residential construction.
MXB-U Actuators
Belt driven actuator is designed for applications where loads are externally guided and supported and high speeds are required. Forces up to 420 lbf (1.9 kN).